564

56400001009

  • Electrical Characteristics
    • Catalog # 56400001009
    • Ampere Rating (A) 6.3
    • Fuse Type MICRO
    • Indicating No
    • VAC (V) 250
    • VDC (V) 250
    • Partner ECAD Models 56400001009
    • Current Rating (Max) 6.3
    • Voltage Rating (Max) 250
    • Mount Method PCB Mount