AEC-Q200 Qualified Fuses

437A

1206 AEC-Q200 Qualified Fuses

Datasheet

VDC (V):
32, 63

VAC (V):
32, 63

Nominal Melting I2T (A2sec):
0.018, 0.064, 0.075, 0.1, 0.144, 0.256, 0.324, 0.441, 0.506, 0.777 more

Series Details

438A

0603 AEC-Q200 Qualified Fuses

Datasheet

VDC (V):
24, 32, 63

VAC (V):
12, 32

Nominal Melting I2T (A2sec):
0.0017, 0.0041, 0.01, 0.0281, 0.051, 0.0593, 0.144, 0.181, 0.24, 0.439 more

Series Details

440A

1206 AEC-Q200 Qualified Fuses

Datasheet

VDC (V):
32, 63

VAC (V):
32, 63

Nominal Melting I2T (A2sec):
0.02642, 0.09312, 0.3312, 0.4326, 0.8191, 1.232, 1.7893, 2.601, 4.761, 8.464 more

Series Details

441A

0603 AEC-Q200 Qualified Fuses

Datasheet

VDC (V):
32

Nominal Melting I2T (A2sec):
0.3103, 0.552, 0.8165, 0.9438, 1.2659, 1.6287, 2.6049

Resistance
(Ω):

0.0056, 0.0073, 0.0097, 0.0117, 0.0158, 0.02, 0.0302

Series Details

483A

1206 size - Fast Acting Fuse

Datasheet

Amps (A):
0.75, 1, 2

VDC (V):
75

VAC (V):
75

Series Details

501A

1206 AEC-Q200 Qualified Fuses

Datasheet

VDC (V):
32

Nominal Melting I2T (A2sec):
10.385, 20.341, 39.7, 86.36

Resistance
(Ω):

0.00194, 0.0025, 0.00311, 0.00362

Series Details

407A

1206 High I²t Time Lag Fuse

Datasheet

VDC (V):
24, 32, 63

Nominal Melting I2T (A2sec):
0.142, 0.329, 0.567, 0.87, 1, 1.3, 2.26, 4.18, 5.2, 7.8 more

Resistance
(Ω):

0.009, 0.01, 0.012, 0.014, 0.016, 0.02, 0.025, 0.03, 0.04, 0.055 more

Series Details

422A

2410 Fast Acting Fuse

Datasheet

VDC (V):
125, 250

VAC (V):
125, 250

Nominal Melting I2T (A2sec):
0.282, 0.611, 1.09, 1.29, 1.62, 2.09, 2.4, 2.82, 2.85, 3.6 more

Series Details

885

Nano2® High Interrupting Rating 500VDC Surface Mount Fuse

Datasheet

VDC (V):
450, 500

VAC (V):
350

Nominal Melting I2T (A2sec):
0.8, 1.25, 2.3, 4.7, 6.9, 13.35, 21.3, 35

Series Details

881

Nano2® High Current Subminiature Surface Mount Fuse

Datasheet

VDC (V):
75

Nominal Melting I2T (A2sec):
1050, 1250, 3300, 4300, 6900, 7450

Resistance
(Ω):

0.00043, 0.00045, 0.00054, 0.00056, 0.00074, 0.00081

Series Details

PICO II 521 Series

PICO II 521 Series Very Fast Acting Fuse

Datasheet

Amps (A):
2

Vibration:
MIL-STD-202 Method 204 10-2000-10 Hz vibration traversed in 20 minutes with 5g peak for 12 cycles in 3 planes

Nominal Melting I2T (A2sec):
0.405

Series Details

526

High Current & Voltage Cartridge Fuses

Datasheet

VAC (V):
300, 500

Nominal Melting I2T (A2sec):
1070, 2340, 3850, 6290

Operating Temperature:
-55° to 125°C

Series Details

828

1000Vdc 10x38mm High Voltage Cartridge Fuses

Datasheet

Nominal Melting I2T (A2sec):
190, 536, 1190, 1500

Operating Temperature:
-55° to 125°C

Information Not Available

Series Details

527

High Current & Voltage Cartridge Fuses

Datasheet

VAC (V):
500

Nominal Melting I2T (A2sec):
700, 1090, 2460

Operating Temperature:
-55° to 125°C

Series Details