MAXI 58V

0999020.ZXN

  • Electrical Characteristics
    • Catalog # 0999020.ZXN
    • Current Rating (A) 20
    • Voltage Rating (V) 58
    • Typ. I2t (A2s) 1100
    • Typ. Cold Resistance (mohm) 3.1
    • Typ. Voltage Drop (mV) 76
    • Terminal Plating Ag
    • Max. Recommended Environmental Temperature (°C) 125
    • Max temperature allowed by the plating (°C) 150