MAXI 58V

0999040.ZXN

  • Electrical Characteristics
    • Catalog # 0999040.ZXN
    • Current Rating (A) 40
    • Voltage Rating (V) 58
    • Typ. I2t (A2s) 8500
    • Typ. Cold Resistance (mohm) 1.4
    • Typ. Voltage Drop (mV) 75
    • Terminal Plating Ag
    • Max. Recommended Environmental Temperature (°C) 125
    • Max temperature allowed by the plating (°C) 150