BF Inline

153.3502

  • Electrical Characteristics
    • Catalog # 153.3502
    • Current Rating (A) 300
    • Voltage Rating (V) 32
    • Typ. I2t (A2s) 373000
    • Typ. Cold Resistance (mohm) 0.2
    • Typ. Voltage Drop (mV) 70
    • Terminal Plating Ag
    • Max. Recommended Environmental Temperature (°C) 125
    • Max temperature allowed by the plating (°C) 150