TE5 Fuses

387

  • Electrical Characteristics
    • Catalog # 38706300000
    • VDC (V) 250
    • VAC (V) 250
    • Resistance
      (Ω)
      0.13
    • Nominal Melting I2T (A2sec) 2
    • Max Operating Temp (°C) 85
    • Min Operating Temperature -40
    • Interupt Voltage (V) -1 250
    • Interupt Voltage (V) -2 250
    • Check Stock Order Sample