804

80411000000

  • Electrical Characteristics
    • Catalog # 80411000000
    • Nominal Melting I2T (A2sec) 20
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.1166
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Maximum Operating Temperature 125
    • Minimum Operating Temperature -40
    • Interupt Voltage (V) -1 250