208

0208005.

  • Electrical Characteristics
    • Catalog # 0208005.
    • Body Glass Body Borosilicate
    • Nominal Melting I2T (A2sec) 17
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.0186
    • Opening Fast-Acting (F)
    • VAC (V) 350
    • Partner ECAD Models 0208005.
    • Minimum Operating Temperature -60
    • Operating Temperature Maximum Celsius 125