225

0225003.

  • Electrical Characteristics
    • Catalog # 0225003.
    • Body Glass
    • Nominal Melting I2T (A2sec) 4.62
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.0317
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • VDC (V) 125
    • Partner ECAD Models 0225003.
    • Minimum Operating Temperature -60
    • Operating Temperature Maximum Celsius 125