676

067606.3

  • Electrical Characteristics
    • Catalog # 067606.3
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 33.8
    • Nominal Cold Resistance (Ohms) 6E-06
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 067606.3
    • Operating Temperature -55° to 125°C