677

06773.15

  • Electrical Characteristics
    • Catalog # 06773.15
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 40.8
    • Nominal Cold Resistance (Ohms) 2E-05
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 06773.15
    • Replaced By Part Number 08773.15MRET1P
      08773.15MXEP
    • Operating Temperature -55° to 125°C