318

0318025

  • Electrical Characteristics
    • Catalog # 0318025
    • Body Glass
    • Nominal Melting I2T (A2sec) 2041
    • Moisture Sensitivity Level Not Applicable
    • Opening Fast-Acting (F)
    • VAC (V) 32
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125