318

0318.600

  • Electrical Characteristics
    • Catalog # 0318.600
    • Body Glass
    • Nominal Melting I2T (A2sec) 0.88
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.362
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0318.600
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125