325

0325.500

  • Electrical Characteristics
    • Catalog # 0325.500
    • Nominal Melting I2T (A2sec) 4.8
    • Nominal Cold Resistance (Ohms) 1.3
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0325.500
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125