215SP

0215010.MXESPP

  • Electrical Characteristics
    • Catalog # 0215010.MXESPP
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 333.565
    • Nominal Cold Resistance (Ohms) 0.0066
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0215010.MXESPP
    • Operating Temperature -55° to 125°C