217

0217.400

  • Electrical Characteristics
    • Catalog # 0217.400
    • Nominal Melting I2T (A2sec) 0.127
    • IEC Marking F400mAL250V
    • Nominal Cold Resistance (Ohms) 0.277
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0217.400
    • Operating Temperature -55° to 125°C