226

226001

  • Electrical Characteristics
    • Catalog # 226001
    • Nominal Melting I2T (A2sec) 0.19
    • Nominal Cold Resistance (Ohms) 0.228
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Replaced By Part Number 0216001.MXEP
    • Operating Temperature -55° to 125°C