305

305.250

  • Electrical Characteristics
    • Catalog # 305.250
    • Nominal Melting I2T (A2sec) 0.004
    • Nominal Cold Resistance (Ohms) 1.59
    • Opening Fast-Acting (F)
    • VAC (V) 277
    • VDC (V) 277
    • Partner ECAD Models 305.250
    • Operating Temperature -55° to 125°C