JTD

JTD500

  • Electrical Characteristics
    • Catalog # JTD500
    • Ampere Rating (A) 500
    • VAC (V) 600
    • VDC (V) 500
    • Interrupting Rating 20 kA @ 500 Vdc
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Size Knife-Blade