Battery Fuses

PSX Series – High-Speed Semiconductor Fuse, Square Body

Littelfuse PSX High-Speed Fuses Provide Superior Protection

Datasheet

Amps (A):
80, 100, 125, 160, 200, 250, 280, 315, 350, 400, 450, 500, 550, 630, 700, 800, 900, 1000, 1100, 1250 more

Interrupting Rating:
250 kA @ 1500 Vdc

Opening:
aBat

Series Details

ESR

Battery Protection Fuses

Datasheet

Amps (A):
125, 160, 200, 250, 315, 350, 400, 450, 500, 550 more

Interrupting Rating:
175 kA @ 1500 Vdc, 250 kA @ 1500 Vdc

Opening:
aBat

Series Details