Thin Film Chip Fuses

407

  • Electrical Characteristics
    • Catalog # 407001.
    • VDC (V) 63
    • Nominal Melting I2T (A2sec) 0.142
    • Resistance
      (Ω)
      0.36
    • Body Ceramic
    • MSL IPC/JEDEC J-STD-020C Level 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 407002.
    • VDC (V) 63
    • Nominal Melting I2T (A2sec) 0.87
    • Resistance
      (Ω)
      0.1
    • Body Ceramic
    • MSL IPC/JEDEC J-STD-020C Level 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 407003.
    • VDC (V) 32
    • Nominal Melting I2T (A2sec) 1.3
    • Resistance
      (Ω)
      0.04
    • Body Ceramic
    • MSL IPC/JEDEC J-STD-020C Level 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 407004.
    • VDC (V) 32
    • Nominal Melting I2T (A2sec) 4.18
    • Resistance
      (Ω)
      0.025
    • Body Ceramic
    • MSL IPC/JEDEC J-STD-020C Level 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 407006.
    • VDC (V) 24
    • Nominal Melting I2T (A2sec) 15.56
    • Resistance
      (Ω)
      0.012
    • Body Ceramic
    • MSL IPC/JEDEC J-STD-020C Level 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 407008.
    • VDC (V) 24
    • Nominal Melting I2T (A2sec) 24.12
    • Resistance
      (Ω)
      0.009
    • Body Ceramic
    • MSL IPC/JEDEC J-STD-020C Level 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 40701.5
    • VDC (V) 63
    • Nominal Melting I2T (A2sec) 0.567
    • Resistance
      (Ω)
      0.18
    • Body Ceramic
    • MSL IPC/JEDEC J-STD-020C Level 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 40702.5
    • VDC (V) 32
    • Nominal Melting I2T (A2sec) 1
    • Resistance
      (Ω)
      0.055
    • Body Ceramic
    • MSL IPC/JEDEC J-STD-020C Level 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 40703.5
    • VDC (V) 32
    • Nominal Melting I2T (A2sec) 2.26
    • Resistance
      (Ω)
      0.03
    • Body Ceramic
    • MSL IPC/JEDEC J-STD-020C Level 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 40704.5
    • VDC (V) 32
    • Nominal Melting I2T (A2sec) 5.2
    • Resistance
      (Ω)
      0.02
    • Body Ceramic
    • MSL IPC/JEDEC J-STD-020C Level 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 40705.5
    • VDC (V) 24
    • Nominal Melting I2T (A2sec) 8.55
    • Resistance
      (Ω)
      0.014
    • Body Ceramic
    • MSL IPC/JEDEC J-STD-020C Level 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 4071.25
    • VDC (V) 63
    • Nominal Melting I2T (A2sec) 0.329
    • Resistance
      (Ω)
      0.2
    • Body Ceramic
    • MSL IPC/JEDEC J-STD-020C Level 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample