Thin Film Chip Fuses

408

  • Electrical Characteristics
    • Catalog # 0408001.WR
    • Amps (A) 1
    • VDC (V) 32
    • Nominal Melting I2T (A2sec) 0.09
    • Resistance
      (Ω)
      0.26
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0408002.WR
    • Amps (A) 2
    • VDC (V) 32
    • Nominal Melting I2T (A2sec) 0.55
    • Resistance
      (Ω)
      0.065
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0408003.WR
    • Amps (A) 3
    • VDC (V) 32
    • Nominal Melting I2T (A2sec) 0.87
    • Resistance
      (Ω)
      0.03
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0408004.WR
    • Amps (A) 4
    • VDC (V) 32
    • Nominal Melting I2T (A2sec) 2.4
    • Resistance
      (Ω)
      0.018
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0408005.WR
    • Amps (A) 5
    • VDC (V) 32
    • Nominal Melting I2T (A2sec) 3.4
    • Resistance
      (Ω)
      0.013
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0408007.WR
    • Amps (A) 7
    • VDC (V) 32
    • Nominal Melting I2T (A2sec) 4.8
    • Resistance
      (Ω)
      0.0105
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 040801.5WR
    • Amps (A) 1.5
    • VDC (V) 32
    • Nominal Melting I2T (A2sec) 0.18
    • Resistance
      (Ω)
      0.116
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 040802.5WR
    • Amps (A) 2.5
    • VDC (V) 32
    • Nominal Melting I2T (A2sec) 0.65
    • Resistance
      (Ω)
      0.052
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 040803.5WR
    • Amps (A) 3.5
    • VDC (V) 32
    • Nominal Melting I2T (A2sec) 1.25
    • Resistance
      (Ω)
      0.027
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 150°C
    • Datasheet
    • Check Stock Order Sample