LTxxx

LT600A-001

  • Electrical Characteristics
    • Catalog # LT600A-001
    • MIN Sparkover Voltage (V) 540
    • Nom DC Sparkover (V) 600
    • Max DC Spark over Voltage 660
    • Insulation Resistance 1
    • Capacitance (Co) (pF) 2
    • Electrodes 2
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Insulation Resistance (Voltage Rating) 1
    • Operating Temperature -40° to 150°C