VS

VS230

  • Electrical Characteristics
    • Catalog # VS230
    • MIN Sparkover Voltage (V) 298
    • Nom DC Sparkover (V) 350
    • Max DC Spark over Voltage 402
    • Capacitance (Co) (pF) 2
    • Impulse Discharge Current @8/20μs (kA) 1
    • Electrodes 2
    • Failsafe No
    • Packaging Method T&R
    • Replaced By Part Number VIS230
    • Repetitive Peak Off-state Current 1