VS

VS350SM

  • Electrical Characteristics
    • Catalog # VS350SM
    • MIN Sparkover Voltage (V) 298
    • Nom DC Sparkover (V) 350
    • Max DC Spark over Voltage 402
    • Capacitance (Co) (pF) 2
    • Electrodes 2
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Packaging Method TRAY