VS

VS450SM

  • Electrical Characteristics
    • Catalog # VS450SM
    • MIN Sparkover Voltage (V) 350
    • Nom DC Sparkover (V) 450
    • Max DC Spark over Voltage 550
    • Capacitance (Co) (pF) 2
    • Electrodes 2
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Packaging Method TRAY