VS

VS600

  • Electrical Characteristics
    • Catalog # VS600
    • MIN Sparkover Voltage (V) 510
    • Nom DC Sparkover (V) 600
    • Max DC Spark over Voltage 690
    • Capacitance (Co) (pF) 2
    • Impulse Discharge Current @8/20μs (kA) 1
    • Electrodes 2
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Replaced By Part Number VIS600
    • Repetitive Peak Off-state Current 1