CG9

CG91.8LTR

  • Electrical Characteristics
    • Catalog # CG91.8LTR
    • MIN Sparkover Voltage (V) 1440
    • Tolerance of DC Sparkover Voltage ±20%
    • Nom DC Sparkover (V) 1800
    • Max DC Spark over Voltage 2160
    • Max Impulse Sparkover Voltage @ 100V/us (V) 2600
    • Max Impulse Breakdown Voltage @ 1kV/us (V) 2700
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 10
    • Failsafe No
    • Moisture Sensitivity Level Level 1
    • Packaging Method T&R
    • Partner ECAD Models CG91.8LTR
    • Operating Temperature -40° to 125°C