PMT8

PMT8W09014

  • Electrical Characteristics
    • Catalog # PMT8W09014
    • MIN Sparkover Voltage (V) 72
    • Nom DC Sparkover (V) 90
    • Max DC Spark over Voltage 108
    • Max Impulse Breakdown Voltage @ 1kV/us (V) 800
    • Capacitance (Co) (pF) 1
    • Impulse Discharge Current @8/20μs (kA) 10
    • DC Holdover Voltage (V) 52
    • Electrodes 3
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021