Power Inductors

LPWI

LPWI Series Power Inductor

Datasheet

Inductance @ 1MHz (uH):
0.24 ± 20%, 0.33 ± 20%, 0.33± 20%, 0.47 ± 20%, 0.47± 20%, 0.68 ± 20%, 1.00 ± 20%, 1.50 ± 20%, 2.20 ± 20%

DC Resistance (mΩ) Typ:
17, 20, 32, 35, 40, 50, 85, 90, 92, 130

Rated DC Current (A) ΔT=40℃ Max:
1.5, 1.9, 2.2, 2.3, 2.6, 2.7, 3, 3.1, 3.6, 3.8

Series Details