LPWI

LPWI201210S1R0T

  • Electrical Characteristics
    • Catalog # LPWI201210S1R0T
    • Inductance @ 1MHz (uH) 1.00 ± 20%
    • DC Resistance (mΩ) Typ 50
    • Rated DC Current (A) ΔT=40℃ Max 2.7
    • Size Code (mm/in) 2012/0805
    • Thickness (Max) mm 1
    • Rated DC Current (A) ΔL/L=30% Typ 3.5
    • Rated DC Current (A) ΔL/L=30% Max 3.2
    • Rated DC Current (A) ΔT=40℃ Typ 3
    • Type Film
    • Sample Request Yes
    • DC Resistance (Max Ω) 60