PLED Ultra Low Holding Current

PLED230S

  • Electrical Characteristics
    • Catalog # PLED230S
    • Holding Current (mA) 21
    • On-State Current (IT) (mA) 1
    • Breakdown Voltage (VBR@IT) (V) 240
    • Breakdown Voltage (MIN VBR@IT ) (V) 190
    • Repetitive Peak Off-State Voltage (VDRM) (V) 184
    • On-State Voltage (VT) (V) 2
    • Partner ECAD Models PLED230S
    • Package DO-214AA