Reed Sensors

59143

  • Electrical Characteristics
    • Catalog # 59143-1-S-02-A
    • Switching Power (W) 10
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 0.5
    • Switching Voltage (V AC) 140
    • Switching Current (A AC) 0.35
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 12 to 18
    • Switch Type A:SPST-NO
    • Max Operate Time (ms) 1
    • Max Release Time (ms) 1
    • Operating Temperature -40° to 105°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 59143-1-S-05-A
    • Switching Power (W) 10
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 0.5
    • Switching Voltage (V AC) 140
    • Switching Current (A AC) 0.35
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 12 to 18
    • Switch Type A:SPST-NO
    • Max Operate Time (ms) 1
    • Max Release Time (ms) 1
    • Operating Temperature -40° to 105°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 59143-1-T-02-A
    • Switching Power (W) 10
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 0.5
    • Switching Voltage (V AC) 140
    • Switching Current (A AC) 0.35
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 17 to 23
    • Switch Type A:SPST-NO
    • Max Operate Time (ms) 1
    • Max Release Time (ms) 1
    • Operating Temperature -40° to 105°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 59143-1-T-05-A
    • Switching Power (W) 10
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 0.5
    • Switching Voltage (V AC) 140
    • Switching Current (A AC) 0.35
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 17 to 23
    • Switch Type A:SPST-NO
    • Max Operate Time (ms) 1
    • Max Release Time (ms) 1
    • Operating Temperature -40° to 105°C
    • Datasheet
    • Check Stock Order Sample