Reed Switches

FLEX-14

  • Electrical Characteristics
    • Catalog # FLEX-14-10-15
    • Switching Power (W) 10
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 0.5
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.1
    • Magnetic Sensitivity (AT) 10 to 15
    • Body Length (mm) 14
    • Overall Length (mm) 44.3
    • Switch Type A:SPST-NO
    • Check Stock Order Sample
    • Catalog # FLEX-14-15-20
    • Switching Power (W) 10
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 0.5
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.1
    • Magnetic Sensitivity (AT) 15 to 20
    • Body Length (mm) 14
    • Overall Length (mm) 44.3
    • Switch Type A:SPST-NO
    • Check Stock Order Sample
    • Catalog # FLEX-14-20-25
    • Switching Power (W) 10
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 0.5
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.1
    • Magnetic Sensitivity (AT) 20 to 25
    • Body Length (mm) 14
    • Overall Length (mm) 44.3
    • Switch Type A:SPST-NO
    • Check Stock Order Sample
    • Catalog # FLEX-14-25-30
    • Switching Power (W) 10
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 0.5
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.1
    • Magnetic Sensitivity (AT) 25 to 30
    • Body Length (mm) 14
    • Overall Length (mm) 44.3
    • Switch Type A:SPST-NO
    • Check Stock Order Sample