Pilots, Lamps and Alarms

Lamp Sockets

  • Specifications
    • Catalog # 25041-F
    • Contact Material Steel Spring
    • Input Terminals One Stripped Black Wire Lead 16 GA 9.44in (239.73mm)
    • Dimensions 0.75 L in. (19.05 mm)
    • Order Sample
    • Catalog # 2505
    • Obsolete: 2018 -08-16
    • Contact Material Single
    • Input Terminals 8 (203.2mm)
    • Catalog # 2506
    • Obsolete: 2018 -10-05
    • Contact Material Single
    • Input Terminals 8 (203.2mm)
    • Order Sample
    • Catalog # 2506-BX
    • Obsolete: 2018 -10-05
    • Contact Material Spring-actuated Brass Bulb Contact
    • Housing Plated Steel with Ground Wire Attached to Shell
    • Mounting Method Snaps into 0.625in (15.9mm) Diameter hole. Suggested panel thickness 0.89in (0.035mm)
    • Input Terminals Two Stripped Black Wire Lead 16 GA 8in (203.2mm)
    • Dimensions 1.09 L in. (27.69 mm)
    • Catalog # 25106
    • Obsolete: 1999 -01-01
    • Dimensions 1.82 L in. (46.22 mm)
    • Catalog # 2609-BX
    • Obsolete: 2021 -08-10
    • Contact Material Single
    • Catalog # 2612
    • Obsolete: 2018 -01-11
    • Catalog # 26145
    • Obsolete: 2018 -01-11
    • Contact Material Single Bulb Contact
    • Housing Black Plastic with ground wire attached to shell
    • Input Terminals Two Stripped Wire Lead 18 GA 11 (279.4mm) One Green and One Black
    • Dimensions 1.82 L in. (46.22 mm)
    • Catalog # 2645
    • Obsolete: 2018 -01-11
    • Catalog # 3575
    • Obsolete: 2018 -01-11
    • Contact Material Single
    • Input Terminals 8 (203.2mm)
    • Order Sample