VLR

VLR175LF

  • Electrical Characteristics
    • Catalog # VLR175LF
    • Hold Current (A) 1.75
    • Trip Current (A) 4.2
    • Max Voltage Rating 12
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 1.4
    • Minimum Resistance (RMIN) (Ohms) 0.017
    • Resistance (Max) Ω 0.031
    • Max Resistance (R1max) (Ohms) 0.062
    • Max Time to Trip Time (Sec) 5
    • Typical Resistance (RTYP) (Ohms) 0.024
    • Activation Temperature (Typical) DEGC 85
    • Interrupt Current (Max) AMP 100
    • V Rate 12
    • Partner ECAD Models VLR175LF
    • Maximum Operating Temperature Not Applicable