HVR600

HVR600P150C-RA

  • Electrical Characteristics
    • Catalog # HVR600P150C-RA
    • Hold Current (A) 0.15
    • Trip Current (A) 0.3
    • Max Voltage Rating 600
    • Max Fault Current Rating (A) 3
    • Max Power Dissipation (W) 1
    • Minimum Resistance (RMIN) (Ohms) 7
    • Max Resistance (R1max) (Ohms) 20
    • Max Time to Trip Current (A) 1
    • Max Time to Trip Time (Sec) 5
    • V Rate 600
    • Replaced By Part Number 600R150-RAF
    • Operating Temperature -40° to 85°C