LVR

LVR005NK-2

  • Electrical Characteristics
    • Catalog # LVR005NK-2
    • Hold Current (A) 0.05
    • Trip Current (A) 0.12
    • Minimum Resistance (RMIN) (Ohms) 18.5
    • Resistance (Max) Ω 31
    • Max Resistance (R1max) (Ohms) 65
    • Max Time to Trip Time (Sec) 10
    • Interrupt Current (Max) AMP 1
    • Interrupt Voltage (Max) VRMS 265
    • Power Dissipation (Typical) WATT 0.9
    • Partner ECAD Models LVR005NK-2
    • Maximum Operating Temperature 85