LVR

LVR008NS-1

  • Electrical Characteristics
    • Catalog # LVR008NS-1
    • Hold Current (A) 0.08
    • Trip Current (A) 0.19
    • Minimum Resistance (RMIN) (Ohms) 7.4
    • Resistance (Max) Ω 12
    • Max Resistance (R1max) (Ohms) 26
    • Max Time to Trip Time (Sec) 10
    • Interrupt Current (Max) AMP 1.2
    • Interrupt Voltage (Max) VRMS 265
    • Power Dissipation (Typical) WATT 0.9
    • Partner ECAD Models LVR008NS-1
    • Maximum Operating Temperature 85