LVR

LVR100S-240

  • Electrical Characteristics
    • Catalog # LVR100S-240
    • Hold Current (A) 1
    • Trip Current (A) 2
    • Minimum Resistance (RMIN) (Ohms) 0.218
    • Resistance (Max) Ω 0.334
    • Max Resistance (R1max) (Ohms) 0.58
    • Max Time to Trip Time (Sec) 21
    • Interrupt Current (Max) AMP 10
    • Interrupt Voltage (Max) VRMS 265
    • Power Dissipation (Typical) WATT 2.9
    • Partner ECAD Models LVR100S-240
    • Maximum Operating Temperature 85