Low Rho SMD

0603L300SL

  • Electrical Characteristics
    • Catalog # 0603L300SL
    • Hold Current (A) 3
    • Trip Current (A) 6
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 0.003
    • Max Resistance (R1max) (Ohms) 0.03
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 5
    • V Rate 6
    • Partner ECAD Models 0603L300SL
    • Operating Temperature -40° to 85°C