Low Rho SMD

1210L900SL

  • Electrical Characteristics
    • Catalog # 1210L900SL
    • Hold Current (A) 9
    • Trip Current (A) 18
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 1.4
    • Minimum Resistance (RMIN) (Ohms) 1
    • Max Resistance (R1max) (Ohms) 5.5
    • Max Time to Trip Current (A) 45
    • Max Time to Trip Time (Sec) 2
    • V Rate 6
    • Partner ECAD Models 1210L900SL
    • Operating Temperature -40° to 85°C