Low Rho SMD

2920L500/24SL

  • Electrical Characteristics
    • Catalog # 2920L500/24SL
    • Hold Current (A) 5
    • Trip Current (A) 10
    • Max Voltage Rating 24
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 2.2
    • Minimum Resistance (RMIN) (Ohms) 0.001
    • Max Resistance (R1max) (Ohms) 0.018
    • Max Time to Trip Current (A) 25
    • Max Time to Trip Time (Sec) 2
    • V Rate 24
    • Partner ECAD Models 2920L500/24SL
    • Operating Temperature -40° to 85°C