AHRL

AHRL1000

  • Electrical Characteristics
    • Catalog # AHRL1000
    • Hold Current (A) 10
    • Trip Current (A) 20
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0042
    • Resistance (Max) Ω 0.0068
    • Max Resistance (R1max) (Ohms) 0.009
    • Max Time to Trip Current (A) 50
    • Max Time to Trip Time (Sec) 10
    • Power Dissipation (Typical) WATT 5.4
    • Partner ECAD Models AHRL1000
    • Maximum Operating Temperature 125