AHRL

AHRL1100

  • Electrical Characteristics
    • Catalog # AHRL1100
    • Hold Current (A) 11
    • Trip Current (A) 22
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0038
    • Resistance (Max) Ω 0.0063
    • Max Resistance (R1max) (Ohms) 0.0083
    • Max Time to Trip Current (A) 55
    • Max Time to Trip Time (Sec) 11.2
    • Power Dissipation (Typical) WATT 5.7
    • Partner ECAD Models AHRL1100
    • Maximum Operating Temperature 125