AHRL

AHRL1400

  • Electrical Characteristics
    • Catalog # AHRL1400
    • Hold Current (A) 14
    • Trip Current (A) 28
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0031
    • Resistance (Max) Ω 0.0048
    • Max Resistance (R1max) (Ohms) 0.0064
    • Max Time to Trip Current (A) 70
    • Max Time to Trip Time (Sec) 16
    • Power Dissipation (Typical) WATT 6.7
    • Partner ECAD Models AHRL1400
    • Maximum Operating Temperature 125