RGEF

RGEF400-2

  • Electrical Characteristics
    • Catalog # RGEF400-2
    • Hold Current (A) 4
    • Trip Current (A) 6.8
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.021
    • Resistance (Max) Ω 0.039
    • Max Resistance (R1max) (Ohms) 0.06
    • Max Time to Trip Time (Sec) 1.7
    • Power Dissipation (Typical) WATT 2.4
    • Partner ECAD Models RGEF400-2
    • Maximum Operating Temperature 85