RGEF

RGEF500K-AP

  • Electrical Characteristics
    • Catalog # RGEF500K-AP
    • Hold Current (A) 5
    • Trip Current (A) 8.5
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.015
    • Resistance (Max) Ω 0.024
    • Max Resistance (R1max) (Ohms) 0.034
    • Max Time to Trip Time (Sec) 2
    • Power Dissipation (Typical) WATT 2.6
    • Partner ECAD Models RGEF500K-AP
    • Maximum Operating Temperature 85