RGEF

RGEF700

  • Electrical Characteristics
    • Catalog # RGEF700
    • Hold Current (A) 7
    • Trip Current (A) 11.9
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0077
    • Resistance (Max) Ω 0.0131
    • Max Resistance (R1max) (Ohms) 0.02
    • Max Time to Trip Time (Sec) 3.5
    • Power Dissipation (Typical) WATT 3
    • Partner ECAD Models RGEF700
    • Maximum Operating Temperature 85