RHEF

RHEF450-2

  • Electrical Characteristics
    • Catalog # RHEF450-2
    • Hold Current (A) 4.5
    • Trip Current (A) 7.8
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.022
    • Resistance (Max) Ω 0.036
    • Max Resistance (R1max) (Ohms) 0.054
    • Max Time to Trip Time (Sec) 3
    • Power Dissipation (Typical) WATT 3.6
    • Partner ECAD Models RHEF450-2
    • Maximum Operating Temperature 125